HUBBELL CANADA
Image of K2A44U K2A44U, AL Universal Terminal, 2 Conductor, 1-Hole, 500-1000 kcmil, 5/8" Stud, 2 Screws, Al/Cu Rated

K2A44U, AL Universal Terminal, 2 Conductor, 1-Hole, 500-1000 kcmil, 5/8" Stud, 2 Screws, Al/Cu Rated

Brand: Burndy

Catalog ID: K2A44U

Aluminum Universal Terminal, 2 Conductor, 1 Hole, 500-1000 kcmil, 5/8" Stud, 2 Screws, Al/Cu Rated, Tin Plated.

  • Dual rated panelboard lugs
  • Constructed from high strength, extruded aluminum alloy
  • Electro tin-plated to provide low contact resistance

General

Catalog Number

K2A44U

Hardware Type

3/8 UNC Slotted Set Screw

Installation Torque Recommended in-lb

500 LBS/in

Material

Aluminum

Material - Hardware

Aluminum

Physical Attribute - Number of Holes

1

Physical Attribute - Screw Type

Slot

Temperature Rating

194

Type

Bolted Lugs & Terminals

UPC

781810600306

UPC 14 Digit GTIN

00781810600306

Dimensions

Dimension - Bolt Hole Size inch

0.63 in

Dimension - Bolt Size fraction

5/8

Dimension - D inch

1.66 in

Dimension - Height fraction

2 in

Dimension - Height inch

1.95 in

Dimension - Height mm

49.5 mm

Dimension - Hole Size inch

0.66 in

Dimension - Hole Size mm

17 mm

Dimension - N inch

0.88 in

Dimension - Pad Width inch

3.52 in

Dimension - Screw Size inch

3/8

Dimension - Stud Size inch

5/8 in

Dimension - Width fraction

3-13/25 in

Dimension - Width inch

3.52 in

Dimension - Width mm

89 mm

Electrical Ratings

Rating - Minimum Voltage

600

Conductor Related

Conductor - AL Str Size

500 kcmil;550 kcmil;556 kcmil;600 kcmil;636 kcmil;650 kcmil;700 kcmil;715 kcmil;750 kcmil;795 kcmil;800 kcmil;874 kcmil;900 kcmil;954 kcmil;1000 kcmil

Conductor - AL Str Size Range

500 -1000 Kcmil

Conductor - Copper Str Size Range

500 -1000 Kcmil

Conductor Type

  • AL C Str-Size
  • CU C Str-Size

Number of Conductors

2

Certifications And Compliance

Certification - UL Listed Direct Burial

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

NC

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

500 LBS/in

Operational

Temperature Rating

194

Configuration

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

36

Pallet Quantity

36