HUBBELL CANADA
Image of K2C15B1 K2C15B1, SERVIT POST Mechanical Connector, 2 Cables to Flat

K2C15B1, SERVIT POST Mechanical Connector, 2 Cables to Flat

Brand: Burndy

Catalog ID: K2C15B1

Mechanical Grounding Connector, 2 Cables to Flat, 12 - 9 AWG (Str) / 12 - 8 AWG (Sol), 1/4" Stud.

  • SERVIT POST mechanical connector used to ground 1 or 2 cables to steel structures, fence posts, and transformers
  • Also used to tap 1 or 2 cables from bus bar
  • 1-Wrench installation

General

Catalog Number

K2C15B1

Material

Bronze Alloy, Leaded

Stud Installation Torque inch pounds

80 LBS/in

Trade Name

SERVIT POST™

Type

KC and K2C Series

UPC

781810256855

UPC 14 Digit GTIN

00781810256855

Dimensions

Dimension - B Length fraction

7/8 in

Dimension - Body Width inch

0.38 in

Dimension - Bolt Size fraction

1/4

Dimension - D inch

1.00 in

Dimension - Height fraction

5/8

Dimension - Height inch

0.69 in

Dimension - Height mm

17.5 mm

Dimension - Nut Width inch

0.50 in

Dimension - P inch

0.14 in

Dimension - Threads per inch

20

Conductor Related

Conductor - Copper Solid Size

12 AWG;11 AWG;10 AWG;9 AWG;8 AWG

Conductor - Copper Solid Size Range

12 AWG-8 AWG

Conductor - Copper Str Size Range

12 AWG-9 AWG

Physical Attribute - Number of Conductors Accommodated Total

2

Certifications And Compliance

Certification - UL Listed Direct Burial

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Stud Installation Torque inch pounds

80 LBS/in

Logistics

Carton Quantity

50

Pallet Quantity

44550