HUBBELL CANADA
Image of K2C22B1 K2C22B1, SERVIT POST Mechanical Connector, 2 Cables to Flat

K2C22B1, SERVIT POST Mechanical Connector, 2 Cables to Flat

Brand: Burndy

Catalog ID: K2C22B1

Mechanical Grounding Connector, 2 Cables to Flat, 10 - 3 AWG (Str) / 10 - 2 AWG (Sol).

  • SERVIT POST™ mechanical connector used to ground 1 or 2 cables to steel structures, fence posts, and transformers
  • Also used to tap 1 or 2 cables from bus bar
  • 1-Wrench installation

General

Application

For Used To Ground One Or Two Copper Cables To Steel Structures, Fence Posts, Transformers, Tap One Or Two Cables From Bus Bar And Direct Burial

Catalog Number

K2C22B1

EU RoHS Indicator

Yes

Material

Bronze Alloy, Leaded

Stud Installation Torque inch pounds

280 LBS/in

Sub Brand

SERVIT POST

Trade Name

SERVIT POST™

Type

KC and K2C Series

UPC

781810257159

UPC 14 Digit GTIN

00781810257159

Dimensions

Dimension - B Length fraction

31/32 in

Dimension - Body Width inch

0.62 in

Dimension - Bolt Size fraction

3/8

Dimension - D inch

1.12 in

Dimension - Height fraction

1

Dimension - Height inch

1.00 in

Dimension - Height mm

25.4 mm

Dimension - Nut Width inch

0.75 in

Dimension - P inch

0.26 in

Dimension - Threads per inch

16

Conductor Related

Conductor - Copper Solid Size

10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG

Conductor - Copper Solid Size Range

10 AWG-2 AWG

Conductor - Copper Str Size Range

10 AWG-3 AWG

Physical Attribute - Number of Conductors Accommodated Total

2

Certifications And Compliance

Certification - UL Listed Direct Burial

Yes

EU RoHS Indicator

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Stud Installation Torque inch pounds

280 LBS/in

Logistics

Carton Quantity

50

Pallet Quantity

14850