HUBBELL CANADA
Image of K2C28G3 K2C28G3, SERVIT POST Mechanical Connector, 2 Cables to Flat

K2C28G3, SERVIT POST Mechanical Connector, 2 Cables to Flat

Brand: Burndy

Catalog ID: K2C28G3

Accepts 2 conductors; #1 Stranded Copper - 4/0 Solid Copper; 1/2" Stud.

  • SERVIT POST mechanical connector used to ground 1 or 2 cables to steel structures, fence posts, and transformers
  • Also used to tap 1 or 2 cables from bus bar
  • 1-Wrench installation

General

Catalog Number

K2C28G3

Material

Bronze, Silicon (DURIUM is a trademark)

Trade Name

SERVIT POST™

Type

KC and K2C Series

UPC

781810054642

UPC 14 Digit GTIN

00781810054642

Dimensions

Dimension - B Length fraction

1-1/4 in

Dimension - D inch

1.31 in

Dimension - Height fraction

1-3/4

Dimension - Height mm

0 mm

Dimension - Width inch

1.12 in

Dimension - Width mm

28 mm

Conductor Related

Conductor - Copper Solid Size

1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Solid Size Range

1 AWG-4/0 AWG

Conductor - Copper Str Size Range

1 AWG-4/0 AWG

Physical Attribute - Number of Conductors Accommodated Total

2

Certifications And Compliance

Certification - UL Listed Direct Burial

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Carton Quantity

25