HUBBELL CANADA
Image of K2C31B1 K2C31B1, SERVIT POST Mechanical Connector, 2 Cables to Flat

K2C31B1, SERVIT POST Mechanical Connector, 2 Cables to Flat

Brand: Burndy

Catalog ID: K2C31B1

Mechanical Grounding Connector, 2 Cables to Flat, 1 AWG - 350 kcmil (Str).

  • SERVIT POST™ mechanical connector used to ground 1 or 2 cables to steel structures, fence posts, and transformers
  • Also used to tap 1 or 2 cables from bus bar
  • 1-Wrench installation

General

Application

For Used To Ground One Or Two Copper Cables To Steel Structures, Fence Posts, Transformers, Tap One Or Two Cables From Bus Bar And Direct Burial

Catalog Number

K2C31B1

EU RoHS Indicator

Yes

Material

Copper Alloy

Stud Installation Torque inch pounds

660 LBS/in

Sub Brand

SERVIT POST

Trade Name

SERVIT POST™

Type

KC and K2C Series

UPC

781810257654

UPC 14 Digit GTIN

00781810257654

Dimensions

Dimension - B Length fraction

1-1/4 in

Dimension - Body Width inch

1.43 in

Dimension - Bolt Size fraction

5/8

Dimension - D inch

1.50 in

Dimension - Height fraction

2-1/4

Dimension - Height inch

2.19 in

Dimension - Height mm

55.6 mm

Dimension - Nut Width inch

1.69 in

Dimension - P inch

0.70 in

Dimension - Threads per inch

11

Conductor Related

Conductor - Copper Str Size Range

1 AWG-350 kcmil

Physical Attribute - Number of Conductors Accommodated Total

2

Certifications And Compliance

Certification - UL Listed Direct Burial

Yes

EU RoHS Indicator

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Stud Installation Torque inch pounds

660 LBS/in

Logistics

Carton Quantity

12