HUBBELL CANADA
Image of K2P4CAG1 K2P4CAG1, AL Neutral Bar, Dual Rated, 2 Circuits, #14-4 AWG Wire Range

K2P4CAG1, AL Neutral Bar, Dual Rated, 2 Circuits, #14-4 AWG Wire Range

Brand: Burndy

Catalog ID: K2P4CAG1

Dual rated Aluminum Neutral bar for copper and aluminum conductors, 2 Circuits, 14-4 AWG wire range.

  • Dual Rated Aluminum Neutral Bar for Copper and Aluminum
  • 2 Circuits, 14-4 AWG wire range
  • 600V Minimum Voltage Rating

General

Catalog Number

K2P4CAG1

Material

Aluminum

UPC

781810665527

UPC 14 Digit GTIN

00781810665527

Dimensions

Dimension - Height inch

0.44 in

Dimension - Height mm

11.2 mm

Dimension - Width inch

0.31 in

Electrical Ratings

Rating - Minimum Voltage

600

Conductor Related

Conductor - AL Str Size Range

14-4 AWG

Conductor - Copper Str Size Range

14-4 AWG

Number of Conductors

2

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

150