HUBBELL CANADA
Image of K33B344N K33B344N, Copper, Multiple Outlet Transformer Terminal, 4-Holes, 1/2" Holes, NEMA Spacing, 4/0 Str-500 kcmil Copper

K33B344N, Copper, Multiple Outlet Transformer Terminal, 4-Holes, 1/2" Holes, NEMA Spacing, 4/0 Str-500 kcmil Copper

Brand: Burndy

Catalog ID: K33B344N

Cast Cu Alloy URD Multiple Transformer Terminal, 4 NEMA Holes, 4/0 Str - 500 kcmil Cu Cable, 9/16" Hole Dia.

  • 4 NEMA Drilled Holes
  • TIn Plated

General

Catalog Number

K33B344N

Material

Copper Alloy

Physical Attribute - Number of Holes

4

Trade Name

KA-LUG™

UPC

781810189207

UPC 14 Digit GTIN

00781810189207

Dimensions

Dimension - D inch

3 in

Dimension - F Width Center to Center inch

1.75 in

Dimension - Hole Size fraction

14/25

Dimension - Hole Size inch

0.56 in

Dimension - N inch

0.62 in

Dimension - Pad Width inch

3 in

Conductor Related

Conductor - Copper Str Size Range

4/0 AWG-500 kcmil

Certifications And Compliance

Standards - RoHS Compliance Status

EX

UL Listed

No

Configuration

Physical Attribute - Number of Holes

4

Logistics

Carton Quantity

1