HUBBELL CANADA
K3A2U2, AL Universal Terminal, 3 Conductor, #14-2 AWG Str, 2-Hole, 5/16" Stud, .88" Spacing, 3 Screws, Al/Cu Rated
Image of K3A2U2 K3A2U2, AL Universal Terminal, 3 Conductor, #14-2 AWG Str, 2-Hole, 5/16" Stud, .88" Spacing, 3 Screws, Al/Cu Rated

K3A2U2, AL Universal Terminal, 3 Conductor, #14-2 AWG Str, 2-Hole, 5/16" Stud, .88" Spacing, 3 Screws, Al/Cu Rated

Brand: Burndy

Catalog ID: K3A2U2

Aluminum Universal Terminal, 3 Conductor, 2 Hole, 14-2 AWG (Str), 5/16" Stud, .88" Stud Hole Spacing, 3 Screws, Al/Cu Rated, Tin Plated.

  • Dual rated lugs
  • Constructed from high strength aluminum alloy
  • Electro tin plating proving low contact resistance

General

Application

For Aluminum and Copper Conductors

Catalog Number

K3A2U2

Connector Type

Parallel Set-Screw

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

50 LBS/in

Material

Aluminum

Material - Hardware

Aluminum

Physical Attribute - Number of Holes

2

Physical Attribute - Number of Screws

3

Physical Attribute - Screw Type

Slot

Plated

Y

Plating Type

Tin plated

Sub Brand

UNIVERSAL TERM

Temperature Rating

194

Type

Bolted Lugs & Terminals

UPC

781810370360

UPC 14 Digit GTIN

00781810370360

Dimensions

Dimension - Bolt Hole Size inch

0.57 in

Dimension - Bolt Size fraction

5/16

Dimension - D inch

1.63 in

Dimension - Height fraction

5/8 in

Dimension - Height inch

0.62 in

Dimension - Height mm

15.7 mm

Dimension - Hole Size fraction

11/32

Dimension - Hole Size inch

0.34 in

Dimension - Hole Size mm

9 mm

Dimension - L Length Overall mm

55.62 mm

Dimension - Length Overall inch

2.19 in

Dimension - N inch

0.34 in

Dimension - Pad Width inch

1.64 in

Dimension - Stud Size inch

5/16 in

Dimension - Width fraction

1-59/100 in

Dimension - Width inch

1.64 in

Dimension - Width mm

40 mm

Package Height

Package Length

Package Weight

Package Width

Conductor Related

Conductor - AL Str Size

8 AWG;6 AWG;4 AWG;3 AWG;2 AWG

Conductor - AL Str Size Range

14-2 AWG

Conductor - Copper Str Size

14 AWG;12 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG

Conductor - Copper Str Size Range

14-2 AWG

Conductor Size

14-2 AWG

Conductor Type

  • AL C Str-Size
  • CU C Str-Size

Number of Conductors

3

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - UL Listed Direct Burial

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

50 LBS/in

Operational

Temperature Rating

194

Configuration

Connector Type

Parallel Set-Screw

Physical Attribute - Number of Holes

2

Physical Attribute - Number of Screws

3

Logistics

Carton Quantity

216

Pallet Quantity

3240