HUBBELL CANADA
Image of K40091-G K40091-G - 4" 90° Liquidtight Connector Insulated Grounding Lug

K40091-G - 4" 90° Liquidtight Connector Insulated Grounding Lug

Brand: Killark

Catalog ID: K40091-G

4" 90° Liquidtight Connector Insulated Grounding Lug

  • Lay-in grounding lug
  • Plated steel for excellent durability
  • Insulated throat fittings protect conductors from insulation damage

Liquidtight fittings are used with metallic and non-metallic conduit to seal out water, oil, and dust in applications food processors, beverage & chemical plants, plastics fabricators, machine shops, etc.

General

Catalog Number

K40091-G

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Grounding Style

External Lug

Insulation Type

Nylon

Material

Iron, Malleable

Series

K Series

Style

90 Degree

Type

UPC

783936383705

Dimensions

Hub Size

4"

Certifications And Compliance

CSA File Number

LR70873

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(B) (Class I, Division 2) or 502.10(A)(B) (Class II, Divisions 1 & 2) and 505.15(C) (Class I Zone 2).

UL File Number

E22699/E152165