HUBBELL CANADA
Image of K4040G K4040G - KFSS Series - Hot-Dipped Galvanized Steel Wall/Pole Bracket (Bolts Included)

K4040G - KFSS Series - Hot-Dipped Galvanized Steel Wall/Pole Bracket (Bolts Included)

Brand: Killark

Catalog ID: K4040G

KFSS Series - Hot-Dipped Galvanized Steel Wall/Pole Bracket (Bolts Included)

Hot-dipped galvanized steel wall/pole bracket (bolts included).

General

Application

For use with KFSS Series lighting.

Catalog Number

K4040G

Color

Silver

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Steel

Type

Steel Wall/Pole Bracket

UPC

783936384207

Dimensions

Gross Weight with Packaging

8

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer