HUBBELL CANADA
Image of K6B28262N K6B28262N, Cu, Multiple Outlet Transformer Term, Lg Groove: #6-4/0 AWG, Sm Groove: #6 Str-2/0 AWG, 2-Hole, 1/2" Stud, 1.75" Spacing

K6B28262N, Cu, Multiple Outlet Transformer Term, Lg Groove: #6-4/0 AWG, Sm Groove: #6 Str-2/0 AWG, 2-Hole, 1/2" Stud, 1.75" Spacing

Brand: Burndy

Catalog ID: K6B28262N

Cast Cu Alloy URD Multiple Transformer Terminal, 2-NEMA Holes, #6 - 4/0 AWG (Large Groove) #6 Str - 2/0 AWG (Small Groove), 9/16" Hole Dia.

2-NEMA Holes

General

Catalog Number

K6B28262N

Material

Copper

Material - Hardware

Brass

Physical Attribute - Number of Holes

2

Trade Name

KA-LUG™

UPC

781810189108

UPC 14 Digit GTIN

00781810189108

Dimensions

Dimension - D inch

3.19 in

Dimension - Hole Size fraction

14/25

Dimension - Hole Size inch

0.56 in

Dimension - N inch

0.62 in

Dimension - Pad Width inch

1.15 in

Conductor Related

Conductor - Copper Str Size Range

6 AWG-4/0 AWG

Certifications And Compliance

Standards - RoHS Compliance Status

EX

UL Listed

No

Configuration

Physical Attribute - Number of Holes

2

Logistics

Carton Quantity

1