HUBBELL CANADA
Image of K9P4CAG1 K9P4CAG1, AL Neutral Bar

K9P4CAG1, AL Neutral Bar

Brand: Burndy

Catalog ID: K9P4CAG1

Aluminum Neutral Bar.

  • Aluminum Neutral Bar
  • Temperature Rating: 194F
  • 600V Minimum Voltage Rating
  • CSA Approved
  • Conductor: AL/Cu Str 14 - 1/0 AWG

General

Catalog Number

K9P4CAG1

Insulation

Material

Aluminum

Temperature Rating

194° F

UPC

781810665541

UPC 14 Digit GTIN

00781810665541

Dimensions

Dimension - Height inch

0.44 in

Dimension - Height mm

11.2 mm

Dimension - Width inch

0.31 in

Dimension - Width mm

8 mm

Electrical Ratings

Rating - Minimum Voltage

600

Conductor Related

Conductor - AL Str Size Range

1/0 AWG - 14 AWG

Conductor - Copper Str Size Range

1/0 AWG - 14 AWG

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No

Operational

Temperature Rating

194° F

Logistics

Carton Quantity

150