HUBBELL CANADA
Image of KA252TC38 KA252TC38, Cu Mechanical Set Screw Lug, 2-Hole, #4 Str-1/0 AWG, 3/8" Stud

KA252TC38, Cu Mechanical Set Screw Lug, 2-Hole, #4 Str-1/0 AWG, 3/8" Stud

Brand: Burndy

Catalog ID: KA252TC38

KA-LUG™ Mechanical Terminal for Copper; 2-Hole; Accommodates: #4 Str - 1/0 AWG; Stud: 3/8".

Dual-rated Universal Terminal constructed from high strength aluminum alloy and electro tin-plated to provide low contact resistance

General

Application

For Joining A Wide Range Of Copper Cable To Equipment Pads Or Terminal Blocks

Catalog Number

KA252TC38

EU RoHS Indicator

Yes

Hardware Type

1 / 2 "

Installation Torque Recommended in-lb

200 LBS/in

Material

Copper

Physical Attribute - Number of Holes

2

Physical Attribute - Number of Screws

1

Physical Attribute - Screw Type

Allen

Sub Brand

KA-LUG

Temperature Rating

194° F

Trade Name

KA-LUG™

Type

Bolted Lugs & Terminals

UPC

781810034057

UPC 14 Digit GTIN

00781810034057

Dimensions

Dimension - B Length fraction

20/29 in

Dimension - Bolt Size fraction

3/8

Dimension - Height fraction

15/16

Dimension - Height inch

0.94 in

Dimension - Height mm

23.9 mm

Dimension - Hole Size fraction

27/64

Dimension - Hole Size inch

0.42 in

Dimension - Hole Size mm

11 mm

Dimension - N inch

0.38 in

Dimension - Pad Width inch

0.75 in

Dimension - Stud Size inch

3/8

Electrical Ratings

Rating - Minimum Voltage

600

Conductor Related

Conductor - Copper Str Size Range

4 AWG-1/0

Conductor Type

CU C Str-Size

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

200 LBS/in

Operational

Temperature Rating

194° F

Configuration

Physical Attribute - Number of Holes

2

Physical Attribute - Number of Screws

1

Logistics

Carton Quantity

100