HUBBELL CANADA
Image of KA28G13HEXUNPL KA28G13HEXUNPL, Cu Set Screw Lug, #1-4/0 Str, Cu, 1/2" Stud, Unplated
Discontinued

KA28G13HEXUNPL, Cu Set Screw Lug, #1-4/0 Str, Cu, 1/2" Stud, Unplated

Brand: Burndy

Catalog ID: KA28G13HEXUNPL

#1 - 4/0 Stranded Copper; 1/2" stud; unplated.

  • Copper Set Screw Lug
  • #1-4/0 Str Copper
  • 1/2" Stud
  • Stainless Steel Hex Bolt
  • Temperature Rating: 194F

General

Catalog Number

KA28G13HEXUNPL

Connector Type

Terminal

Hardware Type

5/8 UNF HexScrew

Material

Copper

Material - Hardware

Stainless Steel

Physical Attribute - Number of Holes

1

Physical Attribute - Number of Screws

1

Physical Attribute - Screw Type

Hexagonal Bolt

Plated

N

Plating Type

Unplated

Temperature Rating

194

Type

Bolted Lugs & Terminals

UPC

781810227541

UPC 14 Digit GTIN

00781810227541

Dimensions

Dimension - B Length fraction

64/79 in

Dimension - B Length inch

0.81 in

Dimension - Height fraction

1.02 in

Dimension - Height inch

1.02 in

Dimension - Height mm

25.9 mm

Dimension - Hole Size inch

0.56 in

Dimension - Hole Size mm

14 mm

Dimension - L Length Overall mm

49 mm

Dimension - Length Overall inch

1.94 in

Dimension - N inch

0.44 in

Dimension - Pad Width inch

0.94 in

Electrical Ratings

Rating - Minimum Voltage

600

Conductor Related

Conductor - Copper Str Size

1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Str Size Range

1 AWG-4/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Operational

Temperature Rating

194

Configuration

Connector Type

Terminal

Physical Attribute - Number of Holes

1

Physical Attribute - Number of Screws

1