
Brand: Burndy
Catalog ID: KA40U
Application
For Aluminum And Copper Conductors
Catalog Number
KA40U
EU RoHS Indicator
Yes
Installation Torque Recommended in-lb
550 LBS/in
Material
Aluminum
Material - Hardware
Aluminum
Physical Attribute - Number of Holes
1
Physical Attribute - Number of Screws
1
Physical Attribute - Screw Type
Allen
Sub Brand
UNIVERSAL TERM
Type
Bolted Lugs & Terminals
UPC
781810370308
UPC 14 Digit GTIN
00781810370308
Dimension - Bolt Hole Size inch
0.62 in
Dimension - Bolt Size fraction
1/2
Dimension - D inch
1.85 in
Dimension - Height inch
1.95 in
Dimension - Height mm
49.5 mm
Dimension - Hole Size inch
0.66 in
Dimension - Hole Size mm
17 mm
Dimension - N inch
0.81 in
Dimension - Pad Width inch
1.77 in
Dimension - Stud Size inch
1/2
Dimension - Width fraction
1-3/4 in
Dimension - Width inch
1.75 in
Dimension - Width mm
44 mm
Conductor - AL Str Size
300 kcmil;336 kcmil;350 kcmil;397 kcmil;400 kcmil;450 kcmil;477 kcmil;500 kcmil;550 kcmil;556 kcmil;600 kcmil;636 kcmil;650 kcmil;700 kcmil;715 kcmil;750 kcmil;795 kcmil;800 kcmil
Conductor - AL Str Size Range
300 kcmil-800 kcmil
Conductor - Copper Str Size Range
300 kcmil-800 kcmil
Conductor Type
Number of Conductors
1
Certification - UL Listed Direct Burial
No
EU RoHS Indicator
Yes
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Installation Torque Recommended in-lb
550 LBS/in
Physical Attribute - Number of Holes
1
Physical Attribute - Number of Screws
1
Carton Quantity
60