HUBBELL CANADA
Image of KAP750 KAP750, 750 kcmil pin adaptor, Torque: 450 N lb, Voltage: 600 V.

KAP750, 750 kcmil pin adaptor, Torque: 450 N lb, Voltage: 600 V.

Brand: Burndy

Catalog ID: KAP750

750 kcmil pin adaptor, Torque: 450 N lb, Voltage: 600 V.

  • AL9CU Dual Rated for both copper an aluminum conductor
  • Listed to UL Wire Connector Standard UL486A-486B
  • Rated for use with Fine Strand Conductor
  • 600 Volt Rated
  • Range Taking conductor port
  • Plastisol insulated covers provided with each connector

General

Application

Terminate "upsized" conductor and/or fine strand conductor into mechanical connectors found in molded case circuit breakers, panel board equipment, and other switchgear.

Catalog Number

KAP750

Connector Type

Center Formed Adapter

Hex Key

1/2 in

Installation Torque Recommended in-lb

500

Material

Aluminum

Type

350 - 750 Mechanical Pin Adaptor; Centered Pin

UPC

621945493346

Dimensions

Dimension - Strip Length inch

2.30 in

Dimensions

4.46 in x 1.87 in x 2.37 in

Height

2.37 in

Length

4.46 in

Outside Diameter

1.75 in

Width

1.87 in

Electrical Ratings

Amperage Rating

535 A

Conductor Related

Conductor - AL Str Size Range

350 kcmil - 750 kcmil

Conductor - Copper DLO Size Range

350 kcmil - 750 kcmil

Conductor - Copper Flex H Size Range

350 kcmil - 750 kcmil

Conductor - Copper Flex I Size Range

350 kcmil - 750 kcmil

Conductor - Copper Flex K Size Range

350 kcmil - 750 kcmil

Conductor - Copper Str Size Range

350 kcmil - 750 kcmil

Conductor Size

350-750 KCMIL

Force Related

Installation Torque Recommended in-lb

500

Configuration

Connector Type

Center Formed Adapter

Logistics

Carton Quantity

20

Pallet Quantity

1000