HUBBELL CANADA
Image of KAPO1/0 KAPO1/0, Wire range: #6 - 1/0 AWG, Torque: 100 N lb, Voltage: 600 V.

KAPO1/0, Wire range: #6 - 1/0 AWG, Torque: 100 N lb, Voltage: 600 V.

Brand: Burndy

Catalog ID: KAPO1/0

Wire range: #6 - 1/0 AWG, Torque: 100 N lb, Voltage: 600 V.

  • AL9CU Dual Rated for both copper an aluminum conductor
  • Listed to UL Wire Connector Standard UL486A-486B
  • Rated for use with Fine Strand Conductor
  • 600 Volt Rated
  • Range Taking conductor port
  • Plastisol insulated covers provided with each connector

General

Application

Terminate "upsized" conductor and/or fine strand conductor into mechanical connectors found in molded case circuit breakers, panel board equipment, and other switchgear.

Catalog Number

KAPO1/0

Connector Type

Offset

Hex Key

1/4 in

Installation Torque Recommended in-lb

100

Material

Aluminum

Type

#6 - 1/0 Mechanical Pin Adaptor; Off-Centered Pin

UPC

621945493353

Dimensions

Dimension - Strip Length inch

.97 in

Dimensions

2.01 in x 1.12 in x 1.43 in

Height

1.43 in

Length

2.01 in

Outside Diameter

1 in

Width

1.12 in

Electrical Ratings

Amperage Rating

170 A

Conductor Related

Conductor - AL Str Size Range

6 AWG - 1/0 AWG

Conductor - Copper DLO Size Range

6 AWG - 1/0 AWG

Conductor - Copper Flex H Size Range

6 AWG - 1/0 AWG

Conductor - Copper Flex I Size Range

6 AWG - 1/0 AWG

Conductor - Copper Flex K Size Range

6 AWG - 1/0 AWG

Conductor - Copper Str Size Range

6 AWG - 1/0 AWG

Conductor Size

6-1/0 AWG

Force Related

Installation Torque Recommended in-lb

100

Configuration

Connector Type

Offset

Logistics

Carton Quantity

30

Pallet Quantity

2700