HUBBELL CANADA
1545kvaXfmrLugKit_Photo_ColorCMYK

KAUKIT1, High Strength Aluminium Alloy Tranformer Lug Kit, #14 - 2, #6 - 250 kcmil, Tin-Plated

Brand: Burndy

Catalog ID: KAUKIT1

High Strength Aluminium Alloy Tranformer Lug Kit, #14 - 2, #6 - 250 kcmil, Tin-Plated.

  • UL Listed, CSA Certified, AL9CU dual rated set screw terminals to ensure the transformer feeders and taps are terminated properly
  • Plated steel cap screws and hex nuts with captive conical washers or individual Belleville washers
  • Terminal to bus connections made using proper hardware resulting in true torque to pressure performance compensates for dissimilar metal expansion and contraction
  • Hardware packed in plastic bag to prevent lost hardware prior to installation
  • Larger 800 kcmil lugs (KAUKIT3 and KAUKIT4 only) accommodates common 750 kcmil tap conductors in larger transformers

General

Application

used to provide low contact resistance

Catalog Number

KAUKIT1

EU RoHS Indicator

Yes

Material

Aluminum

Sub Brand

UNIVERSAL TERM

Type

Bolted Lugs & Terminals

UPC

781810600115

UPC 14 Digit GTIN

00781810600115

Dimensions

Dimension - Height mm

0 mm

Conductor Related

Conductor - AL Str Size

8 AWG;6 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil

Certifications And Compliance

Certification - UL Listed Direct Burial

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Carton Quantity

20

Package Contents

(8) KA2U , (4) KA29U;(8) 1/4-20 x 3/4 in Hex Head Bolt;(8) 1/4-20 in Hex Head Nut;Captive to Nut

Pallet Quantity

1000