
Brand: Killark
Catalog ID: KB1BCEN
The KB & KDB drain and breather are installed either the bottom or the top of an enclosure. When installed in the bottom they act as a gravity fed drain to expel moisture from condensation that can build up in electrical enclosures When installed in the top or the side wall of an enclosure it acts a s a breather allowing air to enter and prevent a vacuum which can cause the drain not to flow properly. They are UL / cCSAus / FM certified for Class I Div. 1, Class I Zone 1 & 2 Class II, Type 4 & 4X. Also, ATEX, IEC Ex, Ex db IP66 with suffix “CEN”. Review each part for hazardous rating suitability and notified body. The KB & KDB are offered in aluminum, 300 series stainless steel and 316 stainless steel. Thread sizes ¼”to 1/2” NPT and Metric sizes M16 & M20.
Application
Catalog Number
KB1BCEN
Color
Silver
EU RoHS Indicator
Contact Manufacturer
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Type
UPC
783936012650
Gross Weight with Packaging
0.25
Hub Size
1/2"
Length
2 in
Width
1.125 in
ATEX File Number
10ATEX1351U
CSA File Number
LR11716
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
IECEx File Number
10.0007U
UL File Number
E10514