HUBBELL CANADA
Image of KC20B1 KC20B1, SERVIT POST Mechanical Connector, Cable to Flat

KC20B1, SERVIT POST Mechanical Connector, Cable to Flat

Brand: Burndy

Catalog ID: KC20B1

Mechanical Grounding Connector, Cable to Flat, 10 - 5 AWG (Str) / 10 - 4AWG (Sol), 5/16" Stud.

  • SERVIT POST™ mechanical connector used to ground 1 or 2 cables to steel structures, fence posts, and transformers
  • Also used to tap 1 or 2 cables from bus bar
  • 1-Wrench installation

General

Application

For Used To Ground One Or Two Copper Cables To Steel Structures, Fence Posts, Transformers, Tap One Or Two Cables From Bus Bar And Direct Burial

Catalog Number

KC20B1

EU RoHS Indicator

Yes

Material

Bronze, Leaded, Commercial

Stud Installation Torque inch pounds

180 LBS/in

Sub Brand

SERVIT POST

Trade Name

SERVIT POST™

Type

KC and K2C Series

UPC

781810254752

UPC 14 Digit GTIN

00781810254752

Dimensions

Dimension - B Length fraction

27/32 in

Dimension - Body Width inch

0.50 in

Dimension - Bolt Size fraction

5/16

Dimension - D inch

1.00 in

Dimension - Height fraction

7/8

Dimension - Height inch

0.86 in

Dimension - Height mm

21.8 mm

Dimension - Nut Width inch

0.69 in

Dimension - P inch

0.22 in

Dimension - Threads per inch

18

Conductor Related

Conductor - Copper Solid Size

10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG

Conductor - Copper Solid Size Range

4 AWG-10 AWG

Conductor - Copper Str Size Range

5 AWG-10 AWG

Physical Attribute - Number of Conductors Accommodated Total

1

Certifications And Compliance

Certification - UL Listed Direct Burial

Yes

EU RoHS Indicator

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Stud Installation Torque inch pounds

180 LBS/in

Logistics

Carton Quantity

50

Pallet Quantity

19800