HUBBELL CANADA
Image of KC20CG2 KC20CG2, SERVIT POST Mechanical Connector, Cable to Flat

KC20CG2, SERVIT POST Mechanical Connector, Cable to Flat

Brand: Burndy

Catalog ID: KC20CG2

Mechanical Connector; Cable to Flat; Accommodates #10 - #5 AWG Stranded or #10 - #4 AWG Solid Copper.

  • SERVIT POST tin-plated mechanical connector used to ground 1 or 2 cables to steel structures, fence posts, and transformers
  • Also used to tap 1 or 2 cables from bus bar
  • 1-Wrench installation

General

Catalog Number

KC20CG2

Material

Bronze, Silicon (DURIUM is a trademark)

Trade Name

SERVIT POST™

Type

KC and K2C Series

UPC

621945018891

UPC 14 Digit GTIN

00621945018891

Dimensions

Dimension - Height mm

0 mm

Conductor Related

Physical Attribute - Number of Conductors Accommodated Total

1

Certifications And Compliance

Certification - UL Listed Direct Burial

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Carton Quantity

25

Pallet Quantity

22275