HUBBELL CANADA
Image of KC22B1NSPTN KC22B1NSPTN, SERVIT POST Mechanical Connector, Cable to Flat

KC22B1NSPTN, SERVIT POST Mechanical Connector, Cable to Flat

Brand: Burndy

Catalog ID: KC22B1NSPTN

Mechanical Ground Connector; Nut Torque: 275 in-lbs; Stud Torque: 280 in-lbs.

  • SERVIT POST tin-plated mechanical connector used to ground 1 or 2 cables to steel structures, fence posts, and transformers
  • Also used to tap 1 or 2 cables from bus bar
  • 1-Wrench installation

General

Catalog Number

KC22B1NSPTN

Material

Bronze, Leaded, Commercial

Stud Installation Torque inch pounds

280 LBS/in

Trade Name

SERVIT POST™

Type

KC and K2C Series

UPC

781810420706

UPC 14 Digit GTIN

00781810420706

Dimensions

Dimension - Body Width inch

0.62 in

Dimension - D inch

1.13 in

Dimension - Height inch

1.00 in

Dimension - Height mm

25.4 mm

Dimension - Nut Width inch

0.75 in

Dimension - P inch

0.26 in

Conductor Related

Conductor - Copper Solid Size

10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG

Conductor - Copper Solid Size Range

2 AWG-10 AWG

Conductor - Copper Str Size Range

3 AWG-10 AWG

Physical Attribute - Number of Conductors Accommodated Total

1

Certifications And Compliance

Certification - UL Listed Direct Burial

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Stud Installation Torque inch pounds

280 LBS/in

Logistics

Carton Quantity

50

Pallet Quantity

9900