HUBBELL CANADA
Image of KC28NSP KC28NSP, SERVIT POST Mechanical Connector, Cable to Flat

KC28NSP, SERVIT POST Mechanical Connector, Cable to Flat

Brand: Burndy

Catalog ID: KC28NSP

Mechanical Ground Connector; Cable to Flat; Nut Torque: 500 in-lbs; Post Torque: 660 in-lbs.

  • SERVIT POST tin-plated mechanical connector used to ground 1 or 2 cables to steel structures, fence posts, and transformers
  • Also used to tap 1 or 2 cables from bus bar
  • 1-Wrench installation

General

Catalog Number

KC28NSP

Material

Copper Alloy, Cast

Stud Installation Torque inch pounds

660 LBS/in

Trade Name

SERVIT POST™

Type

KC and K2C Series

UPC

781810328255

UPC 14 Digit GTIN

00781810328255

Dimensions

Dimension - Body Width inch

1.18 in

Dimension - Height inch

1.94 in

Dimension - Height mm

49.3 mm

Dimension - Nut Width inch

1.35 in

Dimension - P inch

0.55 in

Conductor Related

Conductor - Copper Solid Size

1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Solid Size Range

1 AWG-4/0 AWG

Conductor - Copper Str Size Range

1 AWG-4/0 AWG

Physical Attribute - Number of Conductors Accommodated Total

1

Certifications And Compliance

Certification - UL Listed Direct Burial

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Stud Installation Torque inch pounds

660 LBS/in

Logistics

Carton Quantity

25