HUBBELL CANADA
KC31, SERVIT POST Mechanical Connector, Cable to Flat
Image of KC31 KC31, SERVIT POST Mechanical Connector, Cable to Flat

KC31, SERVIT POST Mechanical Connector, Cable to Flat

Brand: Burndy

Catalog ID: KC31

Mechanical Grounding Connector, Cable to Flat, 1 AWG - 350 AWG (Str), 5/8" Stud.

  • SERVIT POST™ mechanical connector used to ground 1 or 2 cables to steel structures, fence posts, and transformers
  • Also used to tap 1 or 2 cables from bus bar
  • 1-Wrench installation

General

Application

For Used To Ground One Or Two Copper Cables To Steel Structures, Fence Posts, Transformers, Tap One Or Two Cables From Bus Bar And Direct Burial

Catalog Number

KC31

EU RoHS Indicator

Yes

Material

Copper Alloy, Cast

Plated

N

Plating Type

Unplated

Stud Installation Torque inch pounds

660 LBS/in

Sub Brand

SERVIT POST

Trade Name

SERVIT POST™

Type

KC and K2C Series

UPC

781810256503

UPC 14 Digit GTIN

00781810256503

Dimensions

Dimension - B Length fraction

3/4 in

Dimension - Body Width inch

1.43 in

Dimension - Bolt Size fraction

5/8

Dimension - D inch

1.00 in

Dimension - Height fraction

2-1/4

Dimension - Height mm

55.6 mm

Dimension - Length Overall inch

3.19 in

Dimension - Nut Width inch

1.69 in

Dimension - P inch

0.70 in

Dimension - Threads per inch

11

Package Height

Package Length

Package Weight

Package Width

Conductor Related

Conductor - Copper Str Size

1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil

Conductor - Copper Str Size Range

1 AWG-350 kcmil

Physical Attribute - Number of Conductors Accommodated Total

1

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Stud Installation Torque inch pounds

660 LBS/in

Logistics

Carton Quantity

12

Pallet Quantity

2160