HUBBELL CANADA
Image of KC31TN KC31TN, SERVIT POST Mechanical Connector, Cable to Flat, Tin Plated

KC31TN, SERVIT POST Mechanical Connector, Cable to Flat, Tin Plated

Brand: Burndy

Catalog ID: KC31TN

Mechanical Connector; Cable to Flat; Accommodates: #1 AWG - 300 kcmil Copper; 5/8" Stud; Tin Plated.

  • SERVIT POST tin-plated mechanical connector used to ground 1 or 2 cables to steel structures, fence posts, and transformers
  • Also used to tap 1 or 2 cables from bus bar
  • 1-Wrench installation

General

Catalog Number

KC31TN

Material

Copper Alloy, Cast

Stud Installation Torque inch pounds

660 LBS/in

Trade Name

SERVIT POST™

Type

KC and K2C Series

UPC

781810079515

UPC 14 Digit GTIN

00781810079515

Dimensions

Dimension - Body Width inch

1.43 in

Dimension - Height inch

2.19 in

Dimension - Height mm

55.6 mm

Dimension - Nut Width inch

1.69 in

Dimension - P inch

0.70 in

Conductor Related

Conductor - Copper Str Size Range

1 AWG-350 kcmil

Physical Attribute - Number of Conductors Accommodated Total

1

Certifications And Compliance

Certification - UL Listed Direct Burial

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Stud Installation Torque inch pounds

660 LBS/in

Logistics

Carton Quantity

1