HUBBELL CANADA
Image of KC34B1 KC34B1, Mechanical Grounding Connector, Cable to Flat, 3/0 AWG-500 AWG, 3/4" Stud

KC34B1, Mechanical Grounding Connector, Cable to Flat, 3/0 AWG-500 AWG, 3/4" Stud

Brand: Burndy

Catalog ID: KC34B1

Mechanical Grounding Connector, Cable to Flat, 3/0 AWG - 500 AWG (Str), 3/4" Stud.

Features: SERVIT POST Used To Ground One Or Two Cables To Steel Structures, Fence Posts, Transformers, Also Used To Tap One Or Two Cables From Bus Bar, One-Wrench Installation, Cross Flats: 2, 1-5/8 IN, Conductor Type: Run: Commercial Stranded Copper, Dimension B: 1-1/2 IN, Height: 4-1/8 IN, Stud Size: 3/4-10

General

Application

For Used To Ground One Or Two Copper Cables To Steel Structures, Fence Posts, Transformers, Tap One Or Two Cables From Bus Bar And Direct Burial

Catalog Number

KC34B1

EU RoHS Indicator

Contact Manufacturer

Material

Copper Alloy, Cast

Stud Installation Torque inch pounds

1050 LBS/in

Sub Brand

SERVIT POST

Trade Name

SERVIT POST™

Type

KC and K2C Series

UPC

781810256756

UPC 14 Digit GTIN

00781810256756

Dimensions

Dimension - B Length fraction

1-1/2 in

Dimension - Body Width inch

1.62 in

Dimension - Bolt Size fraction

3/4

Dimension - D inch

1.75 in

Dimension - Height fraction

2-3/8

Dimension - Height mm

60.5 mm

Dimension - Nut Width inch

2.00 in

Dimension - P inch

0.85 in

Dimension - Threads per inch

10

Conductor Related

Conductor - Copper Str Size Range

3/0 AWG-500 kcmil

Physical Attribute - Number of Conductors Accommodated Total

1

Certifications And Compliance

Certification - UL Listed Direct Burial

Yes

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Stud Installation Torque inch pounds

1050 LBS/in

Logistics

Carton Quantity

1