
Brand: Burndy
Catalog ID: KCKF25
Application
Designed to allow a ground wire to be connected from the inside of a box or enclosure to the outside of a box or enclosure
Catalog Number
KCKF25
EU RoHS Indicator
Under Review
Material
Copper
Stud Installation Torque inch pounds
150 LBS/in
Sub Brand
SERVIT POST
Trade Name
SERVIT POST™
Type
Bulkhead Servit
UPC
781810567449
UPC 14 Digit GTIN
00781810567449
Dimension - Height mm
0 mm
Conductor - Copper Solid Size
2 AWG;1 AWG;1/0 AWG;2/0 AWG
Conductor - Copper Solid Size Range
2 AWG-2/0 AWG
Conductor - Copper Str Size Range
2 AWG-1/0 AWG
EU RoHS Indicator
Under Review
Standards - RoHS Compliance Status
UI
UL Listed
Yes
Stud Installation Torque inch pounds
150 LBS/in
Carton Quantity
10
Pallet Quantity
4640