
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBLTT3ECB
Hubbell TrukTrak® non-metallic cable protectors are designed to safeguard electrical cables and cords from vehicle and pedestrian traffic. The TrukTrak interlocking system comes in two, three and five channel sizes and will protect cables up to 3.25 inches (82.6mm) in diameter. It is ideal for the industrial environment where it is necessary to support heavy trucks and fork lifts.
Catalog Number
HBLTT3ECB
Color
EU RoHS Indicator
Yes
Style
Channel Dim. 1.25" x 1.25"
Type
3-Channel End Cap
UPC
783585537283
EU RoHS Indicator
Yes
Carton Quantity
1