HUBBELL CANADA
Image of HBLTT545RB Kellems Wire Management, 5-Channel 45 Degree Right Turn TrukTrak®, Blue and Yellow

Kellems Wire Management, 5-Channel 45 Degree Right Turn TrukTrak®, Blue and Yellow

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLTT545RB

Kellems Wire Management, 5-Channel 45 Degree Right Turn TrukTrak®, Blue and Yellow

Hubbell TrukTrak® non-metallic cable protectors are designed to safeguard electrical cables and cords from vehicle and pedestrian traffic. The TrukTrak interlocking system comes in two, three and five channel sizes and will protect cables up to 3.25 inches (82.6mm) in diameter. It is ideal for the industrial environment where it is necessary to support heavy trucks and fork lifts.

  • High density polyurethane construction supports heavy loads and is weather resistant
  • Modular interlocking design for easy installation, breakdown and storage
  • Safety surface pattern reduces slipping and skidding
  • High visibility safety blue and yellow colors

General

Catalog Number

HBLTT545RB

Color

Blue,Yellow

EU RoHS Indicator

Yes

Style

Channel Dim. 1.25" x 1.25"

Type

5-Channel, 45, Right Turn

UPC

783585537245

Dimensions

Dimensions

25 in x 20 in x 2.31 in

Height

2.31 in

Length

25 in

Width

20 in

Certifications And Compliance

EU RoHS Indicator

Yes

Logistics

Carton Quantity

1