
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBLTRED5ECB
TredTrak® non-metallic cable protectors can also be interlocked to protect cables and cords of any length. The TredTrak system is a five channel modular cable protection system that will protect cable diameters up to 1.28 inches (32.5mm). It is designed to support pedestrian and light vehicle traffic in public, institutional and commercial applications. The Hubbell modular cable protection line also permits compliance with NEC® requirements (Article 525) for insulating electrical cables and cord at carnivals, amusement parks, convention centers and similar public areas.
Catalog Number
HBLTRED5ECB
Color
EU RoHS Indicator
Yes
Style
Channel Dim. 1.30" x 1.30"
Type
5-Channel End Cap
UPC
783585174037
EU RoHS Indicator
Yes
Carton Quantity
1
Pallet Quantity
105