HUBBELL CANADA
Image of LNM16BPK100 Kellems Wire Management, Cord Connector Accessories, Nylon Locknut, 16MM

Kellems Wire Management, Cord Connector Accessories, Nylon Locknut, 16MM

Brand: Hubbell Wiring Device-Kellems

Catalog ID: LNM16BPK100

Kellems Wire Management, Cord Connector Accessories, Nylon Locknut, 16MM

Corrosion resistant and Non-conductive

Standard Product

General

Application

Conduit/Fitting Fastening

Catalog Number

LNM16BPK100

Color

Gray, Black

EU RoHS Indicator

Yes

Item Type

Material

Non-Metallic

Specifications

  • Accessory Type - Nonmetallic Locknut
  • HUB Size - M16
  • Packaging - Bulk 100 per carton
  • Product Type - Cord Connector Accessories

Type

Locknut

UPC

783585018645

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

100 EA