HUBBELL CANADA
Image of LNP16BPK100 Kellems Wire Management, Cord Connector Accessories, Nylon Locknut, PG16

Kellems Wire Management, Cord Connector Accessories, Nylon Locknut, PG16

Brand: Hubbell Wiring Device-Kellems

Catalog ID: LNP16BPK100

Kellems Wire Management, Cord Connector Accessories, Nylon Locknut, PG16

Corrosion resistant and Non-conductive

Standard Product

General

Application

Conduit/Fitting Fastening

Catalog Number

LNP16BPK100

Color

Gray, Black

EU RoHS Indicator

Yes

Item Type

Material

Non-Metallic

Specifications

  •  Product Type - Cord Connector Accessories
  • Accessory Type - Nonmetallic Locknut
  • HUB Size - PG16
  • Packaging - Bulk 100 per carton

Type

Locknut

UPC

783585018454

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

8

Pallet Quantity

784