HUBBELL CANADA
Image of LNP29BPK25 Kellems Wire Management, Cord Connector Accessories, Nylon Locknut, PG29

Kellems Wire Management, Cord Connector Accessories, Nylon Locknut, PG29

Brand: Hubbell Wiring Device-Kellems

Catalog ID: LNP29BPK25

Kellems Wire Management, Cord Connector Accessories, Nylon Locknut, PG29

Corrosion resistant and Non-conductive

Lot de 25

General

Application

Catalog Number

LNP29BPK25

Color

Construction

EU RoHS Indicator

Yes

Item Type

Material

Non-Metallic

Specifications

  •  Product Type - Cord Connector Accessories
  • Accessory Type - Nonmetallic Locknut
  • HUB Size - PG29
  • Packaging - Bulk 25 per carton

Type

UPC

783585018478

Certifications And Compliance

EU RoHS Indicator

Yes

Logistics

Carton Quantity

25 EA