HUBBELL CANADA
Image of LNP7BPK100 Kellems Wire Management, Cord Connector Accessories, Nylon Locknut, PG7

Kellems Wire Management, Cord Connector Accessories, Nylon Locknut, PG7

Brand: Hubbell Wiring Device-Kellems

Catalog ID: LNP7BPK100

Kellems Wire Management, Cord Connector Accessories, Nylon Locknut, PG7

Corrosion resistant and Non-conductive

Lot do 100

General

Application

Catalog Number

LNP7BPK100

Color

Construction

EU RoHS Indicator

Yes

Item Type

Material

Non-Metallic

Specifications

  •  Product Type - Cord Connector Accessories
  • Accessory Type - Nonmetallic Locknut
  • HUB Size - PG7
  • Packaging - Bulk 100 per carton

Type

UPC

783585018492

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

1

Pallet Quantity

840