HUBBELL CANADA
Image of 31518127BPK100 Kellems Wire Management, Cord Connector Accessories, Replacement Bushing, 1.00"-1.125", Neoprene.

Kellems Wire Management, Cord Connector Accessories, Replacement Bushing, 1.00"-1.125", Neoprene.

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 31518127BPK100

Kellems Wire Management, Cord Connector Accessories, Replacement Bushing, 1.00"-1.125", Neoprene.

  • Cord Connector Accessories
  • Replacement Bushing
  • 1.00"-1.125"
  • Neoprene.

Standard Product

General

Application

Replacement Bushings

Catalog Number

31518127BPK100

Color

Color Code

Pink

EU RoHS Indicator

Yes

Item Type

Specifications

  • Accessory Type - Bushings
  • Cord Diameter Inches (mm) - 1.00"-1.125" (25.4-28.5)
  • Form Size - F4
  • NPT Hub Size - 1 Inch
  • Packaging - Bulk packed 100 per carton

Type

Bushings

UPC

783585022659

Dimensions

Hub Size

1"

Conductor Related

Conductor Range

1-1.125 in (25.4-28.5 mm)

Number of Conductors

Single

Certifications And Compliance

EU RoHS Indicator

Yes

Logistics

Carton Quantity

10