HUBBELL CANADA
Image of 31518105BPK100 Kellems Wire Management, Cord Connector Accessories, Replacement Bushing, .312"-.375", Neoprene.

Kellems Wire Management, Cord Connector Accessories, Replacement Bushing, .312"-.375", Neoprene.

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 31518105BPK100

Kellems Wire Management, Cord Connector Accessories, Replacement Bushing, .312"-.375", Neoprene.

  • Cord Connector Accessories
  • Replacement Bushing
  • .312"-.375"
  • Neoprene.

Standard Product

General

Application

Replacement Bushings

Catalog Number

31518105BPK100

Color

Color Code

White

EU RoHS Indicator

Yes

Item Type

Specifications

  • Accessory Type - Bushings
  • Cord Diameter Inches (mm) - .312"-.375" (7.93-9.50)
  • Form Size - F1
  • NPT Hub Size - 1/4 Inch, 3/8 Inch, 1/2 Inch
  • Packaging - Bulk packed 100 per carton

Type

Bushings

UPC

783585022529

Dimensions

Hub Size

1/4", 3/8", 1/2"

Conductor Related

Conductor Range

0.312-0.375 in (7.93-9.50 mm)

Number of Conductors

Single

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10