HUBBELL CANADA
Image of 31518113BPK100 Kellems Wire Management, Cord Connector Accessories, Replacement Bushing, .500"-.625", Neoprene.

Kellems Wire Management, Cord Connector Accessories, Replacement Bushing, .500"-.625", Neoprene.

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 31518113BPK100

Kellems Wire Management, Cord Connector Accessories, Replacement Bushing, .500"-.625", Neoprene.

  • Cord Connector Accessories
  • Replacement Bushing
  • .500"-.625"
  • Neoprene.

Standard Product

General

Application

Replacement Bushings

Catalog Number

31518113BPK100

Color

Color Code

Brown

EU RoHS Indicator

Yes

Item Type

Specifications

  • Accessory Type - Bushings
  • Cord Diameter Inches (mm) - .500"-.625" (12.7-15.8)
  • Form Size - F2
  • NPT Hub Size - 1/2 Inch, 3/4 Inch
  • Packaging - Bulk packed 100 per carton

Type

Bushings

UPC

783585022574

Dimensions

Hub Size

1/2", 3/4"

Conductor Related

Conductor Range

0.5-0.625 in (12.7-15.8 mm)

Number of Conductors

Single

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Pallet Quantity

600