HUBBELL CANADA
Image of 31518126BPK100 Kellems Wire Management, Cord Connector Accessories, Replacement Bushing, .875"-1.00", Neoprene.

Kellems Wire Management, Cord Connector Accessories, Replacement Bushing, .875"-1.00", Neoprene.

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 31518126BPK100

Kellems Wire Management, Cord Connector Accessories, Replacement Bushing, .875"-1.00", Neoprene.

  • Cord Connector Accessories
  • Replacement Bushing
  • .875"-1.00"
  • Neoprene.

Standard Product

General

Application

Replacement Bushings

Catalog Number

31518126BPK100

Color

Color Code

Gray

EU RoHS Indicator

Yes

Item Type

Specifications

  • Accessory Type - Bushings
  • Cord Diameter Inches (mm) - .875"-1.00" (22.2-25.4)
  • Form Size - F4
  • NPT Hub Size - 1 Inch
  • Packaging - Bulk packed 100 per carton

Type

Bushings

UPC

783585022642

Dimensions

Hub Size

1"

Conductor Related

Conductor Range

0.875-1 in (22.2-25.4 mm)

Number of Conductors

Single

Certifications And Compliance

EU RoHS Indicator

Yes

Logistics

Carton Quantity

10