HUBBELL CANADA
Image of 31648036GPK100 Kellems Wire Management, Cord Connector Accessories, Replacement Gotcha-Ring, .125-.187", Orange.

Kellems Wire Management, Cord Connector Accessories, Replacement Gotcha-Ring, .125-.187", Orange.

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 31648036GPK100

Kellems Wire Management, Cord Connector Accessories, Replacement Gotcha-Ring, .125-.187", Orange.

  • Split hinge design
  • Color-coded for sizing identification
  • Prevent friction and provide strain relief

Lot do 100

General

Application

Catalog Number

31648036GPK100

Color

Environmental Conditions

EU RoHS Indicator

Yes

Item Type

Material

Nylon

Specifications

  • Accessory Type - GOTCHA® Ring
  • Cord Diameter Inches (mm) - .125"-.187" (3.17-4.76)
  • Form Size - F1
  • NPT Hub Size - 1/4 Inch, 3/8 Inch, 1/2 Inch
  • Packaging - Bulk packed 100 per carton

Type

UPC

783585022710

Dimensions

Hub Size

1/4", 3/8", 1/2"

Conductor Related

Conductor Range

0.125-0.187 in (3.17-4.76 mm)

Number of Conductors

Single

Certifications And Compliance

Environmental Conditions

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10