HUBBELL CANADA
Image of 31648038GPK100 Kellems Wire Management, Cord Connector Accessories, Replacement Gotcha-Ring, .250-.312", Black.

Kellems Wire Management, Cord Connector Accessories, Replacement Gotcha-Ring, .250-.312", Black.

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 31648038GPK100

Kellems Wire Management, Cord Connector Accessories, Replacement Gotcha-Ring, .250-.312", Black.

  • Split hinge design
  • Color-coded for sizing identification
  • Prevent friction and provide strain relief

Lot do 100

General

Application

Catalog Number

31648038GPK100

Color

Environmental Conditions

EU RoHS Indicator

Yes

Item Type

Material

Nylon

Specifications

  • Accessory Type - GOTCHA® Ring
  • Cord Diameter Inches (mm) - .250"-.312" (6.35-7.93)
  • Form Size - F1
  • NPT Hub Size - 1/4 Inch, 3/8 Inch, 1/2 Inch
  • Packaging - Bulk packed 100 per carton

Type

UPC

783585022734

Dimensions

Hub Size

1/4", 3/8", 1/2"

Conductor Related

Conductor Range

0.25-0.312 in (6.35-7.93 mm)

Number of Conductors

Single

Certifications And Compliance

Environmental Conditions

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10