HUBBELL CANADA
Image of 31605015GPK100 Kellems Wire Management, Cord Connector Accessories, Replacement GOTCHA-RING, .250-.375", WH.

Kellems Wire Management, Cord Connector Accessories, Replacement GOTCHA-RING, .250-.375", WH.

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 31605015GPK100

Kellems Wire Management, Cord Connector Accessories, Replacement GOTCHA-RING, .250-.375", WH.

  • Split hinge design
  • Color-coded for sizing identification
  • Prevent friction and provide strain relief

Bulk Packed 100

General

Application

Replacement Gotcha Rings

Catalog Number

31605015GPK100

Color

Color Code

White

EU RoHS Indicator

Yes

Item Type

Material

Nylon

Specifications

  • Accessory Type - GOTCHA® Ring
  • Cord Diameter Inches (mm) - .250"-.375" (6.35-9.50)
  • Form Size - F2
  • NPT Hub Size - 1/2 Inch, 3/4 Inch
  • Packaging - Bulk packed 100 per carton

Type

Gotcha Ring

UPC

783585023519

Dimensions

Hub Size

1/2", 3/4"

Conductor Related

Conductor Range

0.25-0.375 in (6.35-9.50 mm)

Number of Conductors

Single

Certifications And Compliance

EU RoHS Indicator

Yes

Logistics

Carton Quantity

10