HUBBELL CANADA
Image of 31605010GPK100 Kellems Wire Management, Cord Connector Accessories, Replacement GOTCHA-RING, .312-.375", WH.

Kellems Wire Management, Cord Connector Accessories, Replacement GOTCHA-RING, .312-.375", WH.

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 31605010GPK100

Kellems Wire Management, Cord Connector Accessories, Replacement GOTCHA-RING, .312-.375", WH.

  • Split hinge design
  • Color-coded for sizing identification
  • Prevent friction and provide strain relief

Lot do 100

General

Application

Catalog Number

31605010GPK100

Color

Color Code

White

Environmental Conditions

EU RoHS Indicator

Yes

Item Type

Material

Nylon

Specifications

  • Accessory Type - GOTCHA® Ring
  • Cord Diameter Inches (mm) - .312"-.375" (7.93-9.50)
  • Form Size - F1
  • NPT Hub Size - 1/4 Inch, 3/8 Inch, 1/2 Inch
  • Packaging - Bulk packed 100 per carton

Type

UPC

783585022666

Dimensions

Hub Size

1/4", 3/8", 1/2"

Conductor Related

Conductor Range

0.312-0.375 in (7.93-9.50 mm)

Number of Conductors

Single

Certifications And Compliance

Environmental Conditions

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10