HUBBELL CANADA
Image of 31648043GPK100 Kellems Wire Management, Cord Connector Accessories, Replacement Gotcha-Ring, .375-.500", Blue.

Kellems Wire Management, Cord Connector Accessories, Replacement Gotcha-Ring, .375-.500", Blue.

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 31648043GPK100

Kellems Wire Management, Cord Connector Accessories, Replacement Gotcha-Ring, .375-.500", Blue.

  • Split hinge design
  • Color-coded for sizing identification
  • Prevent friction and provide strain relief

Lot do 100

General

Application

Catalog Number

31648043GPK100

Color

Environmental Conditions

EU RoHS Indicator

Yes

Item Type

Material

Nylon

Specifications

  • Accessory Type - GOTCHA® Ring
  • Cord Diameter Inches (mm) - .375"-.500" (9.50-12.7)
  • Form Size - F2
  • NPT Hub Size - 1/2 Inch, 3/4 Inch
  • Packaging - Bulk packed 100 per carton

Type

UPC

783585022765

Dimensions

Hub Size

1/2", 3/4"

Conductor Related

Conductor Range

0.375-0.5 in (90.5-12.7 mm)

Number of Conductors

Single

Certifications And Compliance

Environmental Conditions

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10