HUBBELL CANADA
Image of VHC1022ZP Kellems Wire Management, Cord Connectors, 45 Degree Male, .25-.38", 1/2", Steel

Kellems Wire Management, Cord Connectors, 45 Degree Male, .25-.38", 1/2", Steel

Brand: Hubbell Wiring Device-Kellems

Catalog ID: VHC1022ZP

Kellems® Cord Connectors, 45° Male, .25-.38", ½", Steel

Cord Connectors - Hubbell has the broadest line and the widest choice of materials in the industry. NPT hub sizes from ¼" to 3" in straight male end, 90°, 45°, female and underground feed connectors. They are available in your choice of aluminum, plated steel, nylon and stainless steel. The zinc-plated steel cord connectors offers the strength of steel and the corrosion resistance of zinc-plating. These heavy-duty connectors hold up to most manufacturing chemicals including acid solutions, solvents and other corrosive materials. Their machined steel nut and body allows for tightening the compression nut and NPT hub without worrying about stripping the threads. For larger size cord, NPT hub sizes 1" to 2", Hubbell utilizes malleable iron connectors which provide excellent holding and Liquidtight performance. Hubbell’s nylon cord connectors resist most common industrial corrosives and provide highly effective pullout protection in a lightweight design. They are ideal for any application where weight, conductivity or corrosion may be an issue. They’re available in NPT hub sizes from ¼" to 1". Stainless steel cord connectors provide superior strength and corrosion resistance for industrial and military applications. They are machined from 300 series stainless steel and come in ¼" to 1", NPT hub sizes.

  • Zinc-plated cord connector, one-piece design with machined threads
  • Lock nuts sold separately

Produit standard

General

Application

Catalog Number

VHC1022ZP

Color

Color Code

White

Environmental Conditions

EU RoHS Indicator

No

Item Type

Material

Steel, Zinc Plated

Material - Mounting Hardware

Locknut or Tapped Opening

Specifications

  • Cord Diameter Inches (mm) - .25"-.38"(6.3-9.7)
  • Form Size - F2
  • Material - Zinc-Plated Steel
  • NPT Hub Size - 1/2 Inch

Temperature Rating

Minimum -30 Deg F to 225 Deg F (-34 Deg C to 107 Deg C)

Type

UPC

783585211824

Dimensions

Hub Size

1/2 "

Conductor Related

Conductor Range

0.25- 0.38 in (6.3- 9.7 mm)

Number of Conductors

Single

Certifications And Compliance

Environmental Conditions

EU RoHS Indicator

No

Industry Standard(s)

UL Listed

Nema Rating

NEMA Type 4, 4X, 12 and 13

Operational

Temperature Rating

Minimum -30 Deg F to 225 Deg F (-34 Deg C to 107 Deg C)

Logistics

Carton Quantity

25