HUBBELL CANADA
Image of SECM12G Kellems Wire Management, Cord Connectors, European Style, .12-.25", 12MM, Gray

Kellems Wire Management, Cord Connectors, European Style, .12-.25", 12MM, Gray

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SECM12G

Kellems Wire Management, Cord Connectors, European Style, .12-.25", 12MM, Gray

  • Low profile
  • Connector body is a one-piece design with machined threads

Standard Product

General

Application

Straight Male Connector

Catalog Number

SECM12G

Color

EU RoHS Indicator

Yes

Item Type

Material

Non-Metallic

Material - Mounting Hardware

Locknut or Tapped Opening

Specifications

  • Body - Nylon
  • Cord Diameter Inches (mm) - .12"-.25" (2.9-6.4)
  • Gland - Buna N
  • Hub Size - M12

Temperature Rating

Minimum -22 Deg F to 225 Deg F (-30 Deg C to 107 Deg C)

Type

Connector

UPC

783585018522

Dimensions

Hub Size

M12

Conductor Related

Conductor Range

0.12-0.25 in (2.9-6.4 mm)

Number of Conductors

Single

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL Listed

Nema Rating

IP66

Operational

Temperature Rating

Minimum -22 Deg F to 225 Deg F (-30 Deg C to 107 Deg C)

Logistics

Carton Quantity

50