HUBBELL CANADA
Image of SECM20B Kellems Wire Management, Cord Connectors, European Style, .17-.45", 20MM, Black

Kellems Wire Management, Cord Connectors, European Style, .17-.45", 20MM, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SECM20B

Kellems Wire Management, Cord Connectors, European Style, .17-.45", 20MM, Black

  • Low profile
  • Connector body is a one-piece design with machined threads

Standard Product

General

Application

Straight Male Connector

Catalog Number

SECM20B

Color

Black

EU RoHS Indicator

Yes

Item Type

Material

Non-Metallic

Material - Mounting Hardware

Locknut or Tapped Opening

Specifications

  • Body - Nylon
  • Cord Diameter Inches (mm) - .17"-.45" (4.3-11.4)
  • Gland - Buna N
  • Hub Size - M20

Temperature Rating

Minimum -22 Deg F to 225 Deg F (-30 Deg C to 107 Deg C)

Type

Connector

UPC

783585018553

Dimensions

Hub Size

M20

Conductor Related

Conductor Range

0.17-0.45 in (4.3-11.4 mm)

Number of Conductors

Single

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL Listed

Nema Rating

IP66

Operational

Temperature Rating

Minimum -22 Deg F to 225 Deg F (-30 Deg C to 107 Deg C)

Logistics

Carton Quantity

50

Pallet Quantity

24000