HUBBELL CANADA
Kellems Wire Management, Cord Connectors, European Style, .17-.47", PG13.5, Black
Image of SECP13BA Kellems Wire Management, Cord Connectors, European Style, .17-.47", PG13.5, Black

Kellems Wire Management, Cord Connectors, European Style, .17-.47", PG13.5, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SECP13BA

Kellems Wire Management, Cord Connectors, European Style, .17-.47", PG13.5, Black

  • Low profile
  • Connector body is a one-piece design with machined threads

Standard Product

General

Application

Straight Male Connector

Catalog Number

SECP13BA

Color

Environmental Conditions

Suitable For Use In Wet Locations When Used With A Listed Nylon Washer Between Box And Fitting.

EU RoHS Indicator

Yes

Item Type

Low Profile Cord Connectors

Material

Non-Metallic

Material - Mounting Hardware

Locknut or Tapped Opening

Performance

  • Environmental - Flammability - UL 94V-2
  • Environmental - Operating Temperatures - -22°F to 225°F (-30°C to 107°C)
  • Environmental - Protection Class - IP66 Suitability

Series

Low Profile PG

Specifications

  • Body - Nylon
  • Cord Diameter Inches (mm) - .17"-.47" (4.3-11.9)
  • Gland - Buna N
  • Hub Size - PG13.5

Temperature Rating

Minimum -22 Deg F to 225 Deg F (-30 Deg C to 107 Deg C)

Type

Connector

UPC

783585018324

Dimensions

Display Size

PG13.5

Hub Size

PG13.5

Conductor Related

Conductor Range

0.17-0.47 in (4.3-11.9 mm)

Number of Conductors

Single

Certifications And Compliance

Environmental Conditions

Suitable For Use In Wet Locations When Used With A Listed Nylon Washer Between Box And Fitting.

EU RoHS Indicator

Yes

Industry Standard(s)

UL Listed

Nema Rating

IP66

Standards - RoHS Compliance Status

CM

Operational

Performance

  • Environmental - Flammability - UL 94V-2
  • Environmental - Operating Temperatures - -22°F to 225°F (-30°C to 107°C)
  • Environmental - Protection Class - IP66 Suitability

Temperature Rating

Minimum -22 Deg F to 225 Deg F (-30 Deg C to 107 Deg C)

Logistics

Carton Quantity

50

Pallet Quantity

24000