HUBBELL CANADA
Image of SECP11BA Kellems Wire Management, Cord Connectors, European Style, .23-.40", PG11, Black

Kellems Wire Management, Cord Connectors, European Style, .23-.40", PG11, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SECP11BA

Kellems Wire Management, Cord Connectors, European Style, .23-.40", PG11, Black

  • Low profile
  • Connector body is a one-piece design with machined threads

Standard Product

General

Application

Straight Male Connector

Catalog Number

SECP11BA

Color

EU RoHS Indicator

Yes

Item Type

Material

Non-Metallic

Material - Mounting Hardware

Locknut or Tapped Opening

Specifications

  • Body - Nylon
  • Cord Diameter Inches (mm) - .23"-.40" (5.8-10.0)
  • Gland - Buna N
  • Hub Size - PG11

Temperature Rating

Minimum -22 Deg F to 225 Deg F (-30 Deg C to 107 Deg C)

Type

Connector

UPC

783585018294

Dimensions

Hub Size

PG11

Conductor Related

Conductor Range

0.23-0.40 in (5.8-10.0 mm)

Number of Conductors

Single

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL Listed

Nema Rating

IP66

Operational

Temperature Rating

Minimum -22 Deg F to 225 Deg F (-30 Deg C to 107 Deg C)

Logistics

Carton Quantity

50

Pallet Quantity

24000