HUBBELL CANADA
Image of SECM25G Kellems Wire Management, Cord Connectors, European Style, .49-.71", 25MM, Gray

Kellems Wire Management, Cord Connectors, European Style, .49-.71", 25MM, Gray

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SECM25G

Kellems Wire Management, Cord Connectors, European Style, .49-.71", 25MM, Gray

  • Low profile
  • Connector body is a one-piece design with machined threads

Standard Product

General

Application

Straight Male Connector

Catalog Number

SECM25G

Color

EU RoHS Indicator

Yes

Item Type

Material

Non-Metallic

Material - Mounting Hardware

Locknut or Tapped Opening

Specifications

  • Body - Nylon
  • Cord Diameter Inches (mm) - .49"-.71" (12.3-18.0)
  • Gland - Buna N
  • Hub Size - M25

Temperature Rating

Minimum -22 Deg F to 225 Deg F (-30 Deg C to 107 Deg C)

Type

Connector

UPC

783585018584

Dimensions

Hub Size

M25

Conductor Related

Conductor Range

0.49-0.71 in (12.3-18.0 mm)

Number of Conductors

Single

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL Listed

Nema Rating

IP66

Standards - RoHS Compliance Status

CM

Operational

Temperature Rating

Minimum -22 Deg F to 225 Deg F (-30 Deg C to 107 Deg C)

Logistics

Carton Quantity

50