HUBBELL CANADA
Image of HS1002GPK25 Kellems Wire Management, Cord Connectors, Junior, SNAP-IN, .28-.32", Gray

Kellems Wire Management, Cord Connectors, Junior, SNAP-IN, .28-.32", Gray

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HS1002GPK25

Kellems Wire Management, Cord Connectors, Junior, SNAP-IN, .28-.32", Gray

  • Miniature nylon snap-in cord connector with spiral
  • Available in gray or black

Standard Product

General

Application

Straight Snap-In Connector

Catalog Number

HS1002GPK25

Color

EU RoHS Indicator

Yes

Item Type

Material

Nylon

Material - Mounting Hardware

Snap-In

Specifications

  • Cord Diameter Range Inches (mm) - .28"-.32" (7.1-8.1)
  • For Chassis Thickness - .10" (2.5) Max
  • Material - Nylon
  • Packaging - Bulk packed 25 per carton

Temperature Rating

Minimum -40°F to +225°F (-40°C to +107°C)

Type

Snap-In Connector

UPC

783585023380

Conductor Related

Conductor Range

0.28-0.32 in (7.1-8.1 mm)

Number of Conductors

Single

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL Listed

Operational

Temperature Rating

Minimum -40°F to +225°F (-40°C to +107°C)

Logistics

Carton Quantity

5